Lagers en energietoevoersystemen voor het exterieur van auto's

Minimise corrosion in radiator grilles, brake callipers, windscreen wipers and front spoilers

Advantages of our bearing technology

  • lubrication-free and therefore maintenance-free
  • Cost advantage and up to 80 % weight saving compared to metallic solutions
  • Resistant to dirt, media/salt, weathering and corrosion
  • Temperature-resistant up to 120°C
  • Design freedom in injection moulding
  • High, predictable service life
  • Certified according to IATF 16949

Advantages of our e-chain®

  • cost-effective
  • Low weight
  • Dimensionally stable in different environments and climate zones
  • 100,000 solutions from stock in numerous lengths, widths, radii and variants (open, closed, ESD, easy to open, etc.)
  • Easy to assemble
  • High, predictable service life
  • Customisable to weight and load limits
  • Certified according to IATF 16949

Top products for the exterior

iglidur JUV

iglidur® J UV

iglidur P

iglidur® P

xirodur B180

xirodur® B180

dryspin

dryspin® lead screw technology

Kabelrups E2

e-chain® E2 micro

Kabelrups E1

e-chain® E1

Productieproces voor speciale componenten

special part injection moulded, printed or from bar stock

toepassingsgebieden

Plain bearing and e-chain® in the windscreen wiper
Glijlagers en kabelrups in de koplamp
e-chain® in the sliding door

Meer informatie

Glijlagers in scharnieren

Bearing for hinges

Application sites in the car

Application areas

Contact

Ik beantwoord uw vragen graag persoonlijk!

Klantenservice en verkoop