Verander van taal :

Nieuwe producten die een hoger rendement, ruimtebesparend ontwerp en duurzame materialen combineren, vormen de basis van onze nieuwe PRT-draaikranslagers. Of het nu gaat om compacte toepassingen, precieze hoekbegrenzing of milieuvriendelijke oplossingen - de nieuwe PRT-draaikranslagers zijn afgestemd op de meest uiteenlopende eisen.
Wij staan voor technologische vooruitgang en duurzaamheid - ons motto "Tech up, Cost down" is onze leidraad. Naast de bovengenoemde nieuwe producten bieden we ook een breed scala aan speciale maten en uitbreidingen zoals handklemmen en digitale meetsystemen voor draaikranslagers om aan uw individuele eisen te voldoen.
Kom meer te weten over de nieuwste iglidur® PRT draaikranslagers en ontdek hoe onze innovatieve oplossingen uw processen optimaliseren en tegelijkertijd het milieu helpen beschermen.
Tech up, Cost down - met igus® draaikranslagers bereikt u beide.

With the iglidur® PRT-04 with precise locking, igus is expanding the PRT-04 series with a version for applications with defined positions. The integrated locking mechanism enables locking points in 90° increments and ensures a clearance-free fixation of the rotary movement.
The slewing ring bearing has a compact design and is part of the modular system of the PRT-04 series. This means it can be flexibly integrated into existing designs and combined with other components.
The maximum holding force of the locking bolt is 700N. Replaceable sliding elements enable customisation and help to extend the service life. Operation is completely lubrication-free and therefore low-maintenance.
Typical areas of use are applications in mechanical engineering and automation where repeatable positioning is required.

With the iglidur® PRT-05 Kompact, igus is expanding the PRT-05 series with an exceptionally space-saving version for applications with limited installation space. The optimised design with reduced outer ring makes the slewing ring bearing particularly suitable for installation situations in which standard solutions cannot be used.
The PRT-05-94-PC-CP-AL model combines a lightweight structure of just 80g with a compact installation size of 122mm in diameter. At the same time, it represents a cost-effective alternative within the series.
Manufactured from at least 75% regranulate and designed for lubrication-free operation, the bearing enables low-maintenance use. Typical applications can be found in mechanical engineering, automation and compact designs with limited installation space.

With the iglidur® PRT-05-94-PC, igus is expanding the proven low-cost slewing ring series with a larger installation size, thus responding to the requirements of many users. The slewing ring bearing made of solid plastic offers durable slewing ring ball bearings with a lightweight structure and impresses with a simplified design consisting of just two components. This makes the bearing ideal for applications where higher loads and a large diameter are required. By being manufactured from at least 75% regranulate, the PRT-05-94-PC supports the sustainable use of resources and fulfils modern requirements for environmental friendliness. Tested in the in-house igus laboratory, the bearing demonstrates a high load capacity, particularly with axial load support, and is therefore ideal for panelling, control panels or display adjustments where robustness and durability are paramount.

The new iglidur® PRT-02-20-AL-DRI enables simple and reliable assembly. Thanks to the integrated spacer ring, the slewing ring bearing can be mounted directly and flush on flat surfaces - without any additional undercuts or cut-outs. This reduces the processing effort and makes installation easier. The bearing is based on the tried-and-tested PRT-04 design with spacer ring and is available in various sizes so that it can be used flexibly in different applications. The lubrication-free plain bearing technology ensures maintenance-free operation and contributes to a resource-saving and clean solution.

With the iglidur® PRT-02-20-AL-CP, igus is launching a particularly space-saving, strong and lightweight solution for confined installation conditions. As a low-cost alternative to the PRT-04-CP, the PRT-02-AL-CP offers savings without sacrificing performance. In addition, the bearing requires no lubricant, which not only saves resources but also makes a positive contribution to the environment. The PRT-02-AL-CP combines a space-saving design, sustainability and reliability - ideal for applications where space is limited and high load capacity is required at the same time.

Eindaanslagen nu aanpasbaar
De PRT-05-15-PC-TS-360 bestaat uit spuitgegoten onderdelen die voordelig kunnen worden geproduceerd en eenvoudig kunnen worden gemonteerd. Het eenvoudige ontwerp zorgt voor een sterke maar lichte constructie. De geïntegreerde hoekaanslag met eindaanslag maakt standaard rotatiebewegingen tot 360° mogelijk en kan op verzoek worden aangepast. Voor de materialen werd gekozen voor iglidur® P4 en iglidur® M260 omdat deze de beste prestaties in de test lieten zien en een lange levensduur bieden.

Lichter, kleiner, voordeliger
De PRT-04-CP is de compacte versie van onze krachtige PRT-04. Dit product is 60% lichter, biedt 50% meer ruimtebesparing en is 20% kosteneffectiever in vergelijking met de PRT-01. Het heeft universele schuifelementen van iglidur® J en een uitgebreid modulair systeem. Nieuw is de ruimtebesparende versie, die speciaal is ontwikkeld voor beperkte installatieruimte.

Rotatiebewegingen over 360° mogelijk
De PRT-04-TS-360 maakt het mogelijk om snel en individueel de aanslagmoer af te stellen om rotatie van de PRT draaikranslagering op gedefinieerde punten te voorkomen. Nieuw is dat de stop-dog over 360° kan worden uitgevoerd en op verzoek zelfs kan worden uitgebreid tot 720°.

PTFE-vrije allrounder
Het iglidur® draaikranslager PRT-04 met aluminium behuizing en iglidur® JPF glijelementen bevat geen PTFE.

PRT-06-100: Tot 85% rendabeler in vergelijking met de PRT-04
De nieuwe PRT-draaikranslager is bijzonder licht, plat en voordelig in vergelijking met de rest van onze PRT-serie. Met slechts 8 mm is hij ook maar half zo hoog als de zwenkringlager uit de PRT-04-serie.

Ontdek in slechts enkele minuten welke PRT-draaikranslager de beste keuze is voor uw individuele toepassing. U kunt ook ontdekken hoe lang onze PRT-draaikranslagers meegaan in uw toepassing - en vervolgens het draaikranslager met de beste prijs-prestatieverhouding selecteren.

Met onze nieuwsbrief mist u geen nieuws van igus meer. Blijf op de hoogte van ons bedrijf en onze motion plastics. Ontdek als eerste nieuwe producten, spannende toepassingen, actuele laboratoriumrapporten en nog veel meer.

Bereikbaarheid: Maandag t/m vrijdag: 8:00 - 17:00 uur
Webshop: 24/7
Chat-service: Maandag t/m vrijdag 8:00 - 17:00 uur