Verander van taal :

De nieuwe i.Comm Box communicatiemodule. De innovatieve stap in conditiebewaking op weg naar Industrie 4.0.
... Security through experience ...
With the superwise basic service, we give you access to the superwise portal.
There you can view the recommended replacement time for your energy chain. We base this statement on the information and data you provide by using statistically determined values.
In addition, we offer you the service of informing you of inspection dates in good time.
We use details such as the number of cycles per day, speed, acceleration, fill weight and ambient conditions to calculate the expected service life. With these specifications, you can create time-controlled maintenance plans.
The basic version provides you with:
You are also welcome to make a maintenance contract with us.

... Precisely know the status of your energy chain
With the superwise silver service, you can supplement your energy chain with our i.Sense modules and the ComBox. These systems determine an exact movement profile of your energy chain and send it to the superwise portal.
This makes a precise statement on the recommended replacement time for your energy chain and corresponding maintenance recommendations.
With the help of the i.Sense sensors, the number of cycles, speed, acceleration and any anomalies that occur are recorded and transmitted to the superwise portal, where a graphical display is created.
The silver version provides you with:

... Highest precision thanks to top-quality sensors ...
The superwise gold service uses high-quality sensors to provide you with precise and comprehensive information about your components.
Thanks to sensitive sensors and sophisticated i.Cee modules, highly detailed data can be collected.
On this basis, it is possible to make precise predictions about the individual condition and the expected recommended replacement time.
The gold version provides you with:

... Leave the worrying to us ...
The superwise platinum service makes your life easier.
You get all advantages of the superwise gold service plus complete peace of mind with regard to your data.
The platinum version provides you with:

Gegevensoverdracht binnen je lokale bedrijfsnetwerk (i.Cee:local) of via de beveiligde cloud (i.Cee:cloud)

... voor voorspellende onderhoudsconcepten
De i.Cee module kan op verschillende manieren worden geïntegreerd in voorspellende onderhoudsconcepten. Van preventief servicebeheer, waarbij regelmatig onderhoud wordt gepland afhankelijk van het gebruik, tot locatieonafhankelijk storingsbeheer, waarbij verschillende mobiele kanalen worden gebruikt om onvoorziene veranderingen onmiddellijk te melden. Alle informatie wordt samengevoegd in een modern dashboard, online of offline in het lokale netwerk, afhankelijk van de eisen van de klant.

Onderscheid tussen conditiebewaking en voorspellend onderhoud
In deze whitepaper leert u

... dankzij minder stilstandtijd met igus i.Cee
In de autoproductie staat de kabel nooit stil. Samenwerkende robotarmen voor assemblage en lassen zijn continu in gebruik, net als alle componenten die hen van energie en gegevens voorzien. Het is in omgevingen als deze dat predictief onderhoud het meest zinvol is. Of het nu gaat om een nieuw Industrie 4.0 project of om efficiëntie gedreven aanpassingen achteraf, onze slimme kunststofoplossingen zijn verkrijgbaar als universele modulaire systemen en kunnen individueel worden aangepast aan elk systeem.

Bereikbaarheid: Maandag t/m vrijdag: 8:00 - 17:00 uur
Webshop: 24/7
Chat-service: Maandag t/m vrijdag 8:00 - 17:00 uur