Mijn contactpersoon
igus® B.V.

Bezoekadres

Sterrenbergweg 9

3769 BS Soesterberg

+31 346 353932
+31 346 353849

Buy a gear and have it printed in 3D

Additive manufacturing for gears, spur gears, bevel gears, sprockets and worm wheels

Produce low-wear gears with 3D printing. In the Gear Shop in the igus 3D printing service, this is fast, uncomplicated and cost-effective. Also spur gears, bevel gears, sprockets, worm wheels and all other types of gears made of durable iglidur polymers with a wall thickness of 0.5mm or more can be ordered at the Gear Shop
 
Industrial 3D printing offers many advantages in the production of polymer gears. The possibility of optimisation of the gear  in terms of weight and tooth shape or the adjustment of the transmission ratio have a positive effect on the service life of the gear. The production of friction-optimised iglidur high-performance polymers will also significantly improve the service life of gears.

Advantages of 3D printing: 

  • Gears, spur gears, bevel gears, worm wheels, sprockets, and so on made of durable iglidur polymers
  • Fast delivery in 24 - 72 hours
  • Individual gears No minimum order quantity
  • Long service life thanks to optimised tooth shape in our gear configurator
  • Low-wear and friction-optimised iglidur polymers to choose from
  • Service life and specifications comparable to iglidur injection moulded parts

The igus gear configurator

With the igus gear configurator, you can create 3D models for your custom gear with involute toothing online. You will find a selection of different gear types that you can customise according to your requirements.


Go to the gear configurator

 

Gear Shop - igus 3D printing service

Would you like to buy your gear online? Made of low-wear polymer, 50 times longer service life than standard materials and for low-maintenance and lubrication-free use. In our Gear Shop you can buy your individual gear. Print your gears, spur gears, bevel gears, sprockets and worm gears made from our low-friction, high-performance polymers.


More information about the 3D printing service

Get your component made by the 3D printing service  

Calculate service life of your gear

With the service life calculator for gears, you can calculate the service life of your gear. Optimise the size, number of teeth or teeth module and increase the durability of your gear. If manufactured from our iglidur high-performance polymer, your gear becomes up to 50 times more durable than standard 3D printing materials.


Go to service life calculator for gears

Service life calculator for 3D printed gears  

Durability of our 3D printing materials

Specifically for components in moving applications. The wear-resistant parts made of iglidur polymers manufactured with 3D printing at igus have a longer service life than standard 3D printing materials. In our in-house laboratory, we test our iglidur polymers continuously regarding their tribological properties.


Go to test results

3D printed gear made of iglidur polymer in tribology test  

Filament and laser sintering powder made of iglidur polymer

  • Up to 50 times more abrasion-resistant than standard material
  • Wear-resistant components for prototypes and small batches
  • Simple processing
  • Ideal for tribological applications
  • Lubrication-free and dirt-resistant


More about our 3D printing materials

iglidur filaments and powders for the 3D printing of your component  
3D printed gear brochure as PDF  

3D printed gears

Download our information brochure on gears made of low-wear polymers. Learn more about the benefits of 3D printed gears and ways to extend the service life of your polymer gears with ideal tooth shape and our iglidur material.


Download 3D printed gear brochure

Questions about 3D printing

Here you can find more questions and answers with regard to 3D printing


Go to the igus blog - knowledge base

Order 3D printing sample box

igus 3D print sample box with wear-resistant parts from iglidur  

See for yourself the quality of our components made with 3D printing. Order our free sample box with a selection of printed samples and iglidur materials from igus additive manufacturing.


Order igus 3D printing sample box

Advies

Ik beantwoord graag uw vragen persoonlijk

Verzending en advies

Persoonlijk:

Maandag t/m vrijdag van 7.00 uur - 20.00 uur.
Op zaterdagen van 8.00 uur tot - 12.00 uur.

Online:

24h