- Artikelnummer: ECO-HSM-0608-06
- Materiaal: iglidur® ECO-H
- Vorm: Cilindrische bussen
- Afmetingen:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Nog iglidur® ECO-H onderdelen
- Productiemethode: Spuitgieten
- Levensduur:
- Suitable for extremely high speeds
- Low moisture absorption
- Good wear resistance under water
- Very high media resistance
- Resistant to high loads (>60N/mm²)
iglidur® ECO H | Considerable resistance to temperature and chemicals
iglidur® ECO H consists of 97% regranulate. iglidur ECO H is a fibre-reinforced thermoplastic material especially developed for applications in high atmospheric humidity or underwater. Components made from iglidur® ECO H can be used entirely without lubrication; in wet areas, the surrounding medium acts as additional lubricant. Suitable for temperatures of up to +200°C. Very low coefficient of friction when used with hardened shafts.Typical application areas
Beverage industry
Medical technology
Offshore
Shipbuilding
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial movements in the housing are avoided.
More information about assembly and tolerances of iglidur plain bearings