drylin W miniature linear carriage WW | Made of stainless steel

WW-06-20-T415-ES2-J product image
igus-icon-lupe
  • Simple installation and cleaning thanks to monoblock design
  • Complete system from a single source
  • Same connection dimensions as miniature size 15 with recirculating ball bearing. Matching double rails made of stainless steel
  • 100 % elimination of lubrication. No washing out of grease in the cleaning process
igus-icon-lieferzeitWW-06-20-T415-ES2-J
iglidur® J

Contact

Ik beantwoord uw vragen graag persoonlijk!

Klantenservice en verkoop