- Dimensional series: E based on DIN ISO 12240
- Housing material: igumid G
- Various spherical ball materials available
- Lubrication and maintenance-free
- Corrosion resistance
Verander van taal :
igubal EFOM – flexible and robust
The EFOM two-hole flange bearing offers a multitude of benefits that make it ideal for supporting shafts in various applications and industries. The spherical ball corresponds to dimensional series E and is characterised by a maintenance-free dry operation, which makes external lubrication unnecessary and thus offers ecological and economic advantages.
The EFOM housing is made of the impact-resistant polymer igumid G, which covers temperatures from -40°C to +120°C and can withstand short-term exposure up to +180°C. The spherical ball materials can be selected, with the following options available: iglidur W300 (standard), J, J4, R and stainless steel.
The EFOM two-hole flange bearing is capable of compensating for misalignments and edge loads. With its very light weight, it helps to reduce the overall load on a system and is also corrosion-free, making it ideal for use in demanding environments. In addition, the EFOM offers excellent vibration damping and is insensitive to dirt and dust increasing its reliability and durability.
More information about our spherical balls
iglidur W300 (standard): -40°C to +90°C, short-term +180°C
iglidur J: -50°C to +90°C, short-term +120°C
iglidur J4: -50°C to +90°C, short-term +120°C
iglidur R: -50°C to +90°C, short-term +110°C
iglidur EK