igus-icon-lupe
- Allows unrestricted rotation of the hose on the ball screw
- Space-saving thanks to 45° angled connection to reduce the installation height
- The length of the connection depends on the length of the ball screw of the SCARA robot
- For direct connection to an e-skin®
- Available for the following SCARA robot manufacturers: Epson, ABB, Yaskawa, Fanuc, Denso & Kuka
igus-icon-lieferzeitTR.CSCS.20.01.16.18.02.1
Quantec, grote flens | Quantec-2, grote flens | KUKA KR 125/3 | KR 150/3 | KR 200/3 | KR 150/2 serie 2000 | KR 180/2 serie 2000 | KR 210/2 serie 2000
Epson