igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 van 6
igus-icon-arrow-left
igus-icon-arrow-right
- Inner height hi: 82mm
- Inner widths Bi: 100 - 425mm
- Bend radii R: 150 - 1000mm
- Pitch: 111mm
- Tool-free opening and closing
- 40% less assembly and installation time compared to the E4.1 system
- 15% higher pull-out strength of the crossbars compared to E4.1 system
- 10% less weight due to material recesses compared to 4040C series
- Also available 17dB(A) quieter due to noise dampening parts made of noise-reducing material - only on request
igus-icon-lieferzeit-dotE4Q.82.100.150.0
100
150