Test setup: CFROBOT8 bus cable

Test number:3486
Cable type:CFROBOT8.045
Cable type:Bus cable, Ethernet cable
Test parameters:Torsion +/- 180°/m
Service life:22 million cycles
CFROBOT8.045

This test assessed the torsion resistance of the CFROBOT8.045 in a triflex R.

The CFROBOT8.045 cable is very often used in automobile production in such applications as mobile measuring units that are mounted on the robot's sixth axis. The robot moves to inspection points and carries out analyses to ensure production quality. In the process, the cables that transport the sensitive Ethernet signal are twisted a great deal. For such tasks, the robot must be 100% reliable. 
 

A test result of over 22 million strokes confirmed that the cable meets the demands of the automotive industry. 

You can download the full test report here. You can see all the details there