Test setup: CF29.D servo cable

Test number:5034
Cable type:CF29.25.15.02.01.D
Cable type:Halogen-free TPE
Bend radius:100mm (factor 7.2 x d)
Service life:45 million strokes
chainflex cold chamber laboratory

In this test, the service life expectancy of CF29.25.15.02.01.D should be examined in an e-chain with a 100mm radius  

Cables from the CF29.D family are frequently used in storage and retrieval units, or SRU for short. There, they are used in the mast's hoist. High dynamics and cold environments pose major challenges for the components used. They must last permanently at extremely low temperatures, for example in cold stores.  

The test has shown that the expected service life of the servo cable CF29.25.15.02.01.D is 45 million strokes and has no problems with very cold temperatures down to -35°C.

You can download the full test report here. You can see all the details there