Test setup: CF298 data cable

Test number:4932
Cable type:CF298.05.04
Cable type:Data cable
Bend radius:18mm (factor 3.1xd)
Service life:54 million strokes
CF298 light rail

In this test, the service life expectancy of the CF298.05.04 should be examined in an e-chain with an 18mm radius

Reliability and safety are key aspects when it comes to the topic of train or rail. Railway technology is subject to strict safety requirements and harsh environmental conditions. One example is the safety strips on the doors on trains. There, the very tight installation space is a challenge for the cable, as it is heavily stressed.  

The test has shown that the expected service life of the CF298.05.04 data cable withstands 54 million strokes and can reliably transmit safety-relevant signals even in the smallest installation spaces. 

 

You can download the full test report here. You can see all the details there