1 van 2
igus-icon-lupe
igus-three-dimensional-model
- Artikelnummer: XPFFM-0304-05
- Materiaal: iglidur® XPF
- Formulier: Bestel flenslager
- Afmetingen:
- d1 3 mm
- d2 4.5 mm
- d3 7.5 mm
- b1 5 mm
- b2 0.75 mm
- Afmetingen aanpassen
- Productiemethode: Spuitgieten
- Levensduur:
- PTFE-free
- Excellent wear resistance at high temperatures
- Suitable for extremely high speeds
- Very low moisture absorption
- Excellent wear resistance under water
- Very high media resistance
- Resistant to high loads (>60N/mm²)
- Electrically conductive
- Mould resistant according to DIN EN ISO 846
iglidur® XPF | The chemical and temperature specialist, stable up to 150 MPa
iglidur® XPF is designed for higher speeds than other iglidur® bearings due to its high temperature resistance in conjunction with high compressive strength and chemical resistance.
Typical applications
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
iglidur® XPF is designed for higher speeds than other iglidur® bearings due to its high temperature resistance in conjunction with high compressive strength and chemical resistance.
Typical applications
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
Weet u niet zeker of het past?