1 van 2
igus-icon-lupe
igus-three-dimensional-model
- Artikelnummer: FPFFM-0608-06
- Materiaal: iglidur® FPF
- Vorm: Flenslagers
- Afmetingen:
- d1 6 mm
- d2 8 mm
- d3 12 mm
- b1 6 mm
- b2 1 mm
- Nog iglidur® FPF onderdelen
- Productiemethode: Spuitgieten
- Levensduur:
- Conductive and PTFE-free
- Reduces maintenance and lubrication costs
- Similar tribological specifications compared to iglidur F, depending on the application
The new material iglidur FPF is not only conductive and therefore ideal for applications with ESD requirements,
but also PTFE-free.
Weet u niet zeker of het past?