Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm

Energy tube R68 series
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
68.050.100.0 technical drawing
igus-icon-lupe
1 van 5
Energy tube R68 series
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
Energy tube R68 series | Swarf protection at higher speeds and smooth running, lids removable along the outer radius | Innenhöhe: 45mm
igus-icon-arrow-left
igus-icon-arrow-right
Inwendige hoogte [Hi]
Inwendige hoogte [Hi]
45 mm
Max. kabeldiameter
Max. kabeldiameter
42 mm
Openingsprincipe
Openingsprincipe
Openbaar langs uitwendige straal
Inwendige breedte [Bi]
Inwendige breedte [Bi]
50 mm
Krommingsradius [R]
Krommingsradius [R]
100 mm

Advies

Ik beantwoord graag uw vragen persoonlijk

Ronald van Drie
Ronald van Drie

igus-icon-phone+31 (0)346 353 932

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur
Online
Chat-service
Maandag t/m donderdag: 8.00 - 18.00
Vrijdag: 8u - 17u
WhatsApp-service
Maandag tot vrijdag: 8u tot 16u