Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm

Energy tube R58 series
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
1 van 5
Energy tube R58 series
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
Inwendige hoogte [Hi]
Inwendige hoogte [Hi]
35 mm
Max. kabeldiameter
Max. kabeldiameter
32 mm
Openingsprincipe
Openingsprincipe
Openbaar langs uitwendige straal
Inwendige breedte [Bi]
Inwendige breedte [Bi]
50 mm
Krommingsradius [R]
Krommingsradius [R]
75 mm

Article structure & price calculation

Voeding uit het middeninfo
info
Totale prijs
EUR 90,83
EUR 2,93 / Kabelrups-schakelplus BTW en verzendkosten
Verzendklaar in 48-72 uur

Onderdelenlijst

(1)
Kabelrups
Artikelnr. : 58.050.075.0EUR 90,83
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm

Advies

Ik beantwoord graag uw vragen persoonlijk

Ronald van Drie
Ronald van Drie

igus-icon-phone+31 (0)346 353 932

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 7.00 - 20.00 uur
Zaterdag: 8.00 uur - 12.00 uur
Online
Chat-service
Maandag t/m donderdag: 8.00 - 18.00
Vrijdag: 8u - 17u
WhatsApp-service
Maandag tot vrijdag: 8u tot 16u