igus-icon-lupe
igus-icon-lupe
1 van 2
- Galvanised steel in accordance with DIN 3016
- Halogen-free elastomer profile
- Temperature range: -50°C to +105°C
igus-icon-lieferzeit-dotI-SGB-07
7
These tube clips are used for mounting and clean installation of PMA protective tubes in general mechanical engineering and plant construction They are particularly suitable for mounting statically installed cables.

Bereikbaarheid: Maandag t/m vrijdag: 8:00 - 17:00 uur
Webshop: 24/7
Chat-service: Maandag t/m vrijdag 8:00 - 17:00 uur