Threaded drive spindle, ball-bearing mounted
Pitches 2 mm, 3 mm, 12 mm or 50 mm per rotation
Compact design, low weight, high stability
Delivered ready for installation with motor flange and coupling
Optional with adjustable linear bearings and clearance-free, pretensioned carriage
Besides the standard right-handed spindle, left-handed or counter spindles can also be used
Stepper motor (optional)
2Motor flange and coupling
3Trapezoidal thread 10 x 2, 10 x 3 steep thread 10 x 12, 10 x 50
4Threaded nut and linear bearing made of iglidur® J, lubricant-free
5Ball-Bearings
NEMA size | Flange width (b) | Hole spacing (a) | 8 | 20,00 | 16,00 | 11 | 28,00 | 23,00 | 14 | 35,00 | 26,00 | 17 | 42,00 | 31,00 | 23 | 56,40 | 47,14 | 34 | 86,00 | 69,50 |
---|
Order no. | Max.
stroke length |
Max.
speed |
Max.
static carrying capacity axial [N] radial [N] |
Design | ||
---|---|---|---|---|---|---|
SAW-1040 | 500 | 1500 | 500 | 2000 |
Standard-Lineargleitlager mit schmierfreier iglidur® J-Gleitfolie |
|
SAW-1040-E | 500 | 1500 | 500 | 2000 |
zusätzlich mit manuell einstellbaren Lineargleitlagern (Turn-To-Fit) |