High precision, extreme stiffening and precise alignment through CNC production
Available as standard and preload version
100% lubricant-free and completely corrosion-free
Adjustments by trapezoidal thread TR 10x2
Mounting of upper unit with right or left alignment possible
Available accessories (hand wheel, cursor ...)
Order no. | A -0.3 [mm] |
H
[mm] |
E1 ±0,15 [mm] |
E2 ±0,15 [mm] |
Base- length lx [mm] |
Base- length ly [mm] |
R
[mm] |
f
[mm] |
lt ±0,1 [mm] |
tk
[mm] |
ts
[mm] |
tg
|
kt [mm] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SHT-XY-12 | 85 | 56 | 70 | 73 | 145 | 145 | 42 | 2 | 30 | 11 | 6,6 | M8 | 6,4 |
SHT-XY-08 | 65 | 42 | 52 | 56 | 96 | 96 | 32 | 1,5 | 15,5 | 10 | 5,5 | M6 | 7 |
SHT-XY-12-PL | 85 | 56 | 70 | 73 | 145 | 145 | 42 | 2 | 30 | 11 | 6,6 | M8 | 6,4 |
SHT-XY-20-EWM-PL | 130 | 86 | 108 | 115 | 202 | 202 | 72 | 2 | 36 | 15 | 9 | M10 | 8,6 |
Order no. | sg | d [mm] | T | l1 [mm] | d1 Standard | d1 Alternativ | l2 [mm] | d2 Standard | d2 Alternativ | ha1 [mm] | ha2 [mm] | W ha2-ha1 [mm] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SHT-XY-12 | M6 | 12 | TR10x2 | 17 | TR10x2 | 6h9 | 17 | 6h9 | 18 | 38 | 20 | |
SHT-XY-08 | M5 | 8 | TR6x2/TR6,35x2,54 | 15,5 | TR6x2/TR6,35x2,54 | 5 | 15 | 5 | 13 | 29 | 16 | |
SHT-XY-12-PL | M6 | 12 | TR10x2 | 17 | TR10x2 | 6h9 | 17 | 6h9 | 18 | 38 | 20 | |
SHT-XY-20-EWM-PL | M8 | 20 | TR18x4 | 26 | TR18x4 | - | 26 | 12h9 | 23 | 63 | 40 |
All drylin® SHT-ES linear modules are delivered with self-locking trapezoidal lead screws made of stainless steel. Hard-coated aluminium is also available upon request. The series can also be configured with stainless steel high helix lead screws. This allows for much higher pitches and drive speeds, but without the self-locking feature.