PVC glasvezelkabel | Glasvezel, connector A: LC, connector B: SC

LWL99230011 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
igus-icon-lupe
1 van 2
LWL99230011 product image
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
  • Gradiënt glasvezelkabel voor buigtoepassingen
  • PVC-buitenmantel
  • Siliconenvrij
  • Vlamvertragend
  • Niet oliebestendig
  • Garantie tot wel 4 jaar
igus-icon-lieferzeitLWL99230011
50/125
Connector LC/Connector SC
InfoInfoigus-icon-infoigus® GmbH definieert de kabellengte als de gehele lengte, inclusief connectoren of open confectionering.

Sebastiaan Koelewijn
Sebastiaan Koelewijn+31 (0)346 353 932