EC.B - smart condition monitoring system for breakage detection on e-chains | For travels up to 35m

PACK.IS.EC.B.SET.E4.32.10.10000.MN.5000.0 product image
igus-icon-lupe
PACK.IS.EC.B.SET.E4.32.10.10000.MN.5000.0 product image
igus-icon-lupe
PACK.IS.EC.B.SET.E4.32.10.10000.MN.5000.0 product image
igus-icon-lupe
1 van 3
PACK.IS.EC.B.SET.E4.32.10.10000.MN.5000.0 product image
PACK.IS.EC.B.SET.E4.32.10.10000.MN.5000.0 product image
PACK.IS.EC.B.SET.E4.32.10.10000.MN.5000.0 product image

The advantages of breakage detection at a glance:

► Simple machine data acquisition

► Detects chain breaks and other movement errors immediately

► Prevents expensive repair costs

► Direct connection to machine control

This igus smart plastics product for breakage detection consists of the following components: 

  • EC.B Sensor box incl. elasticity free polymer rope
  • Assembly elements and connecting cables
  • i.Sense evaluation module
  • Potential-free connection to PLC
igus-icon-lieferzeitPACK.IS.EC.B.SET.E4.32.10.10000.MN.5000.0
E4.32 / H4.32
5
Moving End
10
100

Contact

Ik beantwoord uw vragen graag persoonlijk!

Klantenservice en verkoop