Spherical ball and housing made from high-performance plastics
Easy to install
Compensates for misalignment
Corrosion resistant
Lightweight
Self-lubricating, maintenance-free
50 % thinner than standard KGLM
| Part Number | d1 (E10) |
d2 | B | f | Max. pivot angle |
Weight (g) |
||
|---|---|---|---|---|---|---|---|---|
| KGLI-03-SL | 0.1900 | 0.3750 | 0.1875 | 0.02 | 5 | 0.69 | 2.86 EUR | |
| KGLI-04-SL | 0.2500 | 0.5000 | 0.25 | 0.02 | 5 | 0.75 | 2.99 EUR | |
| KGLI-05-SL | 0.3125 | 0.5000 | 0.3125 | 0.02 | 5 | 1 | 3.15 EUR | |
| KGLI-06-SL | 0.3750 | 0.6250 | 0.375 | 0.02 | 5 | 1.3 | 3.41 EUR | |
| KGLI-08-SL | 0.5000 | 0.8125 | 0.5 | 0.2 | 5 | 2.5 | 3.57 EUR |
| Part Number | Max. radial compressive strength |
Max. axial compressive strength |
House Bore | Shaft Size | ||||
|---|---|---|---|---|---|---|---|---|
| Short term (lbs) |
Long term (lbs) |
Short term (lbs) |
Long term (lbs) |
Min. | Max. | Min. | Max. | |
| KGLI-03-SL | 225 | 112 | 34 | 17 | 0.375 | 0.3756 | 0.1888 | 0.19 |
| KGLI-04-SL | 337 | 168 | 56 | 28 | 0.5 | 0.5007 | 0.2485 | 0.25 |
| KGLI-05-SL | 450 | 225 | 79 | 39 | 0.5 | 0.5007 | 0.311 | 0.3125 |
| KGLI-06-SL | 630 | 315 | 112 | 56 | 0.625 | 0.6257 | 0.3735 | 3750 |
| KGLI-08-SL | 955 | 478 | 135 | 67 | 0.8125 | 0.8133 | 0.4983 | 0.5 |