Mijn contactpersoon
igus® B.V.

Bezoekadres

Sterrenbergweg 9

3769 BS Soesterberg

+31 346 353932
+31 346 353849

ACR Speedstar veneer jointing machine

manus® 2005
 

"Despite the top-quality materials like corrosion-resistant steel and aluminum and due to the simplicity of the bearing which even took over the lateral guidance by its use as flange bearing, the estimated total costs of the construction are less than that of an equivalent mounting with roller bearings, which additionally required an extremely accurate alignment of the eight thrust roller units (consuming a lot of time ). ”

Michael von Mutius, Kuper GmbH, Rietberg

More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest