iglidur® - Machining, installation, bonding



Picture 15: The mounting is done with a level force.

Picture 15: Diagram: Press-in of the bushings

Table 11: Guidelines for the machining

Procedure Turning Drilling Milling
Cutting tool SS SS SS
Feed [mm] 0,1 ... 0,5 0,1 ... 0,5 Up to 0.5
Clearance angle 5 ... 15 10 ... 12  
Clamping angle 0 ... 10 3 ... 5  
Cutting
rate [m/min]
200 ... 500 50 ... 100 Up to 0.5

Assembly instructions

iglidur® bearings are press-fit bushings. Its inner diameter adjusts with the corresponding tolerance only after the bearing is pressed into the H7 housing bore. The press-in excess can be up to 2% of the inner diameter. The secure seating of the press-fit bearing is ensured with it. Axial or radial displacements in the housing are thus assuredly avoided.

The bore in the housing should be made in the tolerance H7 for all bearings and be smooth, even and chamfered as far as possible. The mounting is done with a level force. The use of centering or calibration pins can lead to bearing damage and a larger clearance.

Bonding

The pasting of the bushings is not necessary in normal cases. In case higher temperatures endanger the secure seating of the bearing, a temperature-resistant bearing should be used. If the fastening of the bearing is however scheduled through bonding, suitable tests are required in any case. The assignment of successful results to other applications is not possible without further data.

machining

iglidur® bearings are supplied ready to install. The comprehensive product range in most cases facilitate the use of a standard dimension. If a later machining becomes necessary despite this, the adjacent table shows the standard values for machining. As far as possible, the later machining of the gliding surfaces should however be avoided. Higher abrasion is the usual result. The iglidur® M250, for instance, is an exception by its great suitability for subsequent machining. The disadvantages of a surface machining in the other iglidur® bearings can be countered by a lubrication at installation.

Press-fitting plain bearings made easy

iglidur® plain bearings are press-fit bearings, which are dimensionally oversized and pressed into a housing with H7 tolerance. This is not always done in an assembly line using suitable tools. The igus® assembly aid flexibly and reliably accepts plain bearings for shaft diameters from 13–50 mm (PT-1350) and 6–20 mm (PT-0620) and even permits assembly using a hammer - simple and fast.
Press-in aid plain bearing
Press-in aid plain bearing

iglidur® press-in aid

Part No.
Meer over het geselecteerde onderdeel:
myCatalog myCatalog