Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

iglide® JVSM/JVSI - pre-tensioned bearing

Special features

iglide® JVSM and JVSI bearings are free from clearance in their unloaded state, because of the pre-tension at the ends. The material iglide® J is designed for the lowest coefficient of friction while running dry with its low stick-slip tendency.

Pre-loaded bearing

Clearance-free in loaded or unloaded state

Made from iglide® J material

Maintenance-free, predictable service life

Very high load capacity

Materials table

General features Unit iglide® J Test method
Density oz/cm³ 0.052
Color Yellow
Max. humidity absorption at 73° F/50% R. H. Wt.-% 0.3 DIN 53495
Max. water absorption Wt.-% 1.3
Coefficient of surface friction, dynamic, against steel µ 0.08 - 0.18
p x v value, max. (dry) psi x fpm 9,700

Mechanical properties
Modulus of elasticity psi 348,000 DIN 53457
Tensile strength at 68 °F

psi

10,585 DIN 53452
Compressive strength

psi

8,700
Permissible static surface pressure (68° F)

psi

5,075
Shore D hardness 74 DIN 53505

Physical and thermal properties
Max. long-term application temperature °F 194
Max. short-term application temperature °F 248
Min. application temperature °F

-58

Thermal conductivity [W/m x K] 0.25 ASTM C 177
Coefficient of thermal expansion (at 73 °F) [K-1 x 10-5 ] 10 DIN 53752

Electrical properties
Specific volume resistance Ωcm > 1013 DIN IEC 93
Surface resistance Ω > 1012 DIN 53482


iglide® JVSM, metric

d1:

 

Dimensions [m]

Part no. d1 d1-Tolerance
E10
d2 b1
h13
b3    
Ready to ship within 24 hours JVSM-0608-06 (1) 6 +0.068/+0.020 8 6 2 3.28 EUR Add to shopping cart
Ready to ship within 24 hours JVSM-0810-08 (1) 8 +0.083/+0.025 10 8 2 3.35 EUR Add to shopping cart
Ready to ship within 24 hours JVSM-1012-10 (1) 10 +0.083/+0.025 12 10 2 3.52 EUR Add to shopping cart
Ready to ship within 24 hours JVSM-1214-12 (1) 12 +0.102/+0.032 14 12 2 3.62 EUR Add to shopping cart
Ready to ship within 24 hours JVSM-1416-14 (1) 14 +0.102/+0.032 16 14 2 3.03 EUR Add to shopping cart
Ready to ship within 24 hours JVSM-1517-15 (1) 15 +0.102/+0.032 17 15 2.5 3.84 EUR Add to shopping cart
Ready to ship within 24 hours JVSM-1820-18 (1) 18 +0.102/+0.032 20 18 2.5 4.53 EUR Add to shopping cart
Ready to ship within 24 hours JVSM-2023-20 (1) 20 +0.124/+0.040 23 20 2.5 4.70 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

d1 measured after the press-fit in the housing bore, d2 H7 within the measuring plane
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method


iglide® JVSI, inch

d1 [inch]:

 

Dimensions in inches

Part no. d1 d2 b1    
Ready to ship within 24 hours JVSI-0608-06 (1) 3/8 1/2 3/8 Upon request Add to shopping cart
Ready to ship within 24 hours JVSI-0810-08 (1) 1/2 5/8 1/2 Upon request Add to shopping cart
Ready to ship within 24 hours JVSI-1012-10 (1) 5/8 3/4 5/8 Upon request Add to shopping cart
Ready to ship within 24 hours JVSI-1214-12 (1) 3/4 7/8 3/4 Upon request Add to shopping cart
Ready to ship within 24 hours JVSI-1618-16 (1) 1 1 1/8 1 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

d1 measured after the press-fit in the housing bore, d2 H7 within the measuring plane
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method


Ready to ship within 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302