Mijn contactpersoon
igus® B.V.

Bezoekadres

Sterrenbergweg 9

3769 BS Soesterberg

+31 346 353932
+31 346 353849

Robotics

Best MRI compatibility

The current project: Development of a robot to position a focussed ultrasound-ablation tube for the treatment of deep brain tumours. Surgeons can take pictures with this system, choose a target intuitively, and direct the robot to position a probe without changing the position of the patient. While MRI machines deliver outstanding medicinal pictures with high soft tissue contrast, nevertheless they create a problematic environment for electro mechanic systems. The use of the conventional ferromagnetic material is strictly limited, for safety reasons. Non-ferrous metals in large quantities, or close proximity to the imaging area, need to also be avoided in order to prevent artefacts or distortions. The solution: iglidur H1 bearings – positioned directly on top of the patient’s head, without affecting the quality of the medical pictures. They are also used in the other axles of the robot; they are durable, resistant against cleaning and sterilization methods. Other applied products from igus® are: drylin® trapezoidal thread spindles, iglidur® L280 also drylin® R linear plain bearings. They simplify installation and maintenance and offer the best MRI compatibility.

Surgical robots  
Worcester Polytechnic Institute, Christopher Nycz, Worcester, USA
Here, you can find the products used
Here you can find further interesting applications from very different areas of use:
Go to manus® competition