drylin® SLW series stainless steel linear module

Ideal for use under extreme conditions

Stainless steel version of the multifaceted SLW linear module series with corrosion-free steel components (1.42305, AISI 316, or AISI 316Ti). In installation sizes 1040 and 2080, the stainless-steel linear module can be delivered with three different plain bearing materials. 

The plain bearing material can be selected: depending on the ambient conditions, you can choose between standard, FDA-compliant or high-temperature plain bearing. 

Plain bearing materials:
iglidur® J = Standard
iglidur® A180 = FDA-compliant
iglidur® X = High temperature up to +250°C


Industries
  • Food industry
  • Packaging industry
  • Chemical industry
SLW-ES technical drawing Click the arrow to enlarge

Stainless steel drylin SLW linear module

SLW-ES-1040

  • Max. stroke length: 750mm
  • Shaft Ø: 10mm
  • Carriage length: 100mm
  • Max. static load capacity:
    • Axial: 700N
    • Radial: 2,800N
Stainless steel drylin SLW linear module

SLW-ES-2080

  • Max. stroke length: 1,000mm
  • Shaft Ø: 20mm
  • Carriage length: 150mm
  • Max. static load capacity:
    • Axial: 1,600N
    • Radial: 6,400N


SLW - the compact - stainless steel version


Technical options for the SLW-ES series




Levertijd op aanvraag