Next generation gripper axes
Toothed, hard-coated and corrosion protected square-hollow profile
Move loads up to 500 g at speeds of up to 0,7 m/s
Bearing made of iglidur® J
Drive: NEMA11 stepper motor with gear wheel
Light
small
Fast
Lubrication-free
Ordering number | F [N] |
v [m/s] |
Stroke max. | A | H1 | E1 | E2 | B | tg | tk | kt | B | Q | D2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GRQ-10-A-56-120-11-L-01-000 | 5 | 0,7 | 200 | 56 | 42 | 40 | 26 | 46 | 4,5 | 8 | 4,5 | 7,5 | 22 | op aanvraag |