Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

drylin® linear bearing applications

drylin® - Linear plain bearings move on gliding elements unlike the common recirculating ball bearing systems. These glide elements made of high performance polymers can in principle be produced from all iglide® materials. For this reason, the advantages of the various iglide® bearing materials are available for the drylin® linear technology. However the iglide® J is best suited for most linear applications due to its low-wear and low-friction properties. Hence the drylin® linear bearings are equipped with this material. This application overview shows you highly varying application areas for maintenance-free linear guide systems made with the drylin® range.

Search Customer Applications


Filter applications by industry, applications, etc


More applications

Multi-functional gantry in lightweight design

This student project deals with the development of an NC-controlled gantry for use as a multi-function machine tool.

Wear-resistant linear guides

Wear-resistant linear guides ensure 50 percent longer service-life for grinding tool machinery.

Bearings for lab presses

Gliding under the most demanding conditions. Stainless steel shafts, flanged and plain bearing for lab presses.

Lead screw nut in an edge-gluing machine

Lubricant and clearance-free lead screw nut system ensures precision glue dispensing on an edge-gluing machine

X-Y-Z table adjustment

drylin® SHT spindle lift table for a precise positioning of the tools in X-Y-Z direction.

Mechanical deburring of metal parts

Plastic instead of recirculating ball bearings - drylin® linear guides for machine deburring

Machine tool door

Affordable and dirt-resistant door guide in a machine tool.

Automatic welding cap changer

Automotive industry: flexible linear sliding system for automatic welding cap changer.

X-Y-Z table adjustment

drylin® SHT spindle lift table for a precise positioning of the tools in X-Y-Z direction.

Compact energy chains in Alzmetall machining centres

For tight bend radii at high travel speeds, the GS series from Alzmetall, a machine manufacturer, uses our energy chains.

Robust guide systems in EME Parker linear actuators

The drylin N linear plain bearings with high continuity and good sliding and friction properties were installed in the linear actuator LCB from Parker EME.

Longitudinal stop

Stop carriage runs smoothly due to wear-resistant high-performance polymers.

Injection molding machine

drylin® copes with long distances and offers a high cost reduction.

Fence post

As the air in the machinery is very dusty, no lubricants may be used in the production process.

Wear-resistant spherical and linear bearings in Niles Simmons machine tools

Today, lightweight, robust, dry-running polymer bearings are installed in a wide variety of locations in Niles Simmons machine tools and machining centres.

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302