Mijn contactpersoon
igus® B.V.

Bezoekadres

Sterrenbergweg 9

3769 BS Soesterberg

+31 346 353932
+31 346 353849

Very narrow

Injection moulding tool

This application's use of an igus® e-chain® from the E2/000 series reduces primarily one thing: space. The e-chain® was installed on an injection moulding tool so that no additional space is necessary in horizontal direction for the unreeling movement. In vertical direction, the space above the lateral table area also remains free and can be used for other purposes.


Desma Elastomertechnik GmbH, Georg Hermann,
Fridingen a. D., Germany

Injection moulding tool
Injection moulding tool

More on applied products here

More applications from different sectors

To vector award