Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

autoglide: e-chain® cable carrier for long travels without guide troughs

Long travel distances always pose special requirements on an e-chain system®. From a certain point, the upper run needs the potential to glide on the lower run or on glide bars. Moreover the e-chain system® requires guidance's to prevent a lateral offset. In most cases this is ensured by a guide trough. There are also applications in which a guide trough is not required due to optical or spatial conditions. In order to cover this gap, igus® developed the autoglide system in 1995. autoglide e-chains® are self-aligning plastic cable carriers, which can dispense with guide troughs up to 164 ft travel. You save purchase and installation costs and can keep tracks in the hall free for forklifts or industrial trucks.

Advantages autoglide:

  • Self-guiding energy chain systems, no guide trough needed
  • Safe, low noise, abrasion-resistant and energy efficient
  • For travels of up to 80m
  • Travel speeds of up to 4m/s
  • Cost-effective solution, guide troughs not required
  • Very fast installation times for long travel distances, since no guide troughs are needed!
  • Small width, quiet operation
Contact an igus® expert now
Busbar system vs. energy chain: this video by industry manager Christian Strauch covers the critical criteria for system selection and explains which system has an advantage in price, safety, maintenance, installation, and functional range.

autoglide system

autoglide 5

autoglide 5

Steel cable floor guide

  • Energy, data, air and liquids in ONE system
  • Assembly times 88% shorter than those for a conventional solutions
  • 80m travel
  • Quiet operation: 63db(A) at 2m/s

E4.1AG

E4.1AG

For the E4.1 series

  • Simple guide elements for quick installation
  • For travel lengths over 10m
  • Floor guides can be driven over

E2/000AG

E2/000AG
  • Travel distance up to 60m and speed up to 2.0m/s
  • Very compact, avoids troughs forming an obstacle in the working area
  • Openable along the inner radius
  • Floor guides can be driven over

easy chain AG

easy chain AG
  • Very quick assembly time - "easy" design even for long travels
  • Easy to fill – cables and hoses can be inserted without opening the chain
  • Single part design
  • Small width, quiet operation


Application Assistance

For further questions or product information, please contact:

Photo
Dan Thompson

Senior Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302