igusigus-icon-cart(0)

iglidur® G, flanged bearing, mm

The all-round classic with an excellent price-performance ratio

iglidur® G, flanged bearing, mm
igus-icon-lupe
iglidur® G, flanged bearing, mm drawing
igus-icon-lupe
1 van 2
iglidur® G, flanged bearing, mm
iglidur® G, flanged bearing, mm drawing
  • Artikelnummer: GFI-0203-02
  • Materiaal: iglidur® G
  • Vorm: Flenslager
  • Afmetingen:
    • d1 0.125 inch
    • d2 0.1875 inch
    • d3 0.312 inch
    • b1 0.125 inch
    • b2 0.032 inch
  • Afmeting op maat maken
  • Productiemethode: Spuitgieten
  • Levensduur:

    Niet beschikbaar

    igus-icon-info-circle-gray
Materiaal specificaties:
  • Excellent coefficient of friction
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Resistant to high loads (>60N/mm²)
  • Mould resistant according to DIN EN ISO 846
  • Fogging behaviour according to DIN 75201-B
Totale prijs:

plus BTW en verzendkosten

loading...
igus-icon-lieferzeit
Verzendklaar in 10 werkdagen

Over 250,000 manufacturers worldwide rely on 100% lubrication and maintenance-free iglidur® plastic bearings. 
[Link id="269"]

iglidur® G | The all-rounder
The widest range of different requirements is covered by iglidur® G plain bearings. This is why the material is rightly described as universal. Applications with medium to high loads, medium sliding speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and, above all, the classic all-rounder in terms of its general, mechanical, thermal and tribological properties.

Typical application areas

[Link id="16"]
[Link id="20"]
[Link id="17"]
[Link id="18"]
[Link id="19"]

Here you will find further application possibilities:
[Link id="9"]

 

When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
  • When mechanical rework is required
    [Link id="112"]
  • When maximum wear resistance is required
    [Link id="114"]
  • When universal chemical resistance is required
    [Link id="116"]
  • If temperatures are permanently higher than +130°C
    [Link id="140"]
    [Link id="116"]
    [Link id="142"]
  • For use under water
    [Link id="142"]

[Link id="3"]

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be installed with low bearing clearance. The following applies to the wall thickness: The thicker the bearings are, the greater the bearing clearance must be.
[Link id="2"]

Installation
iglidur® plain bearings are press-fit bearings. The inside diameter is only set with the corresponding tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.
[Link id="6"]

Weet u niet zeker of het past?

Advies

Ik beantwoord graag uw vragen persoonlijk

Nico Bleumer
Nico Bleumer

igus-icon-phone+31(0)78 - 654 47 77

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 8.00 - 17.00 uur
Op zaterdagen van: 8.00 uur - 12.00 uur
Online:
Chat-service
Maandag t/m vrijdag: 8.00 - 17.00 uur
Op zaterdagen van: 8.00 uur - 12.00 uur
Wat kunnen we voor u verbeteren? Geef ons uw feedback.

Over igus®

Diensten

Contact

Onze betalingsmethoden

  • Levering op rekening

    Volg ons

    • Instagram
    • LinkedIn
    • YouTube
    • Twitter

    Blijf op de hoogte en abonneer u hier gratis op de igus® nieuwsbrief.

    igus-icon-globeTaal:Nederlands|Land:Nederland

    The termen "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" en "yes" zijn wettelijk beschermde handelsmerken van igus® GmbH/Keulen in de Bondsrepubliek Duitsland en, indien van toepassing, in sommige andere landen. Dit is een niet-uitputtende lijst van handelsmerken (bijv. lopende handelsmerkaanvragen of geregistreerde handelsmerken) van igus GmbH of gelieerde ondernemingen van igus in Duitsland, de Europese Unie, de VS en/of andere landen of rechtsgebieden.

    igus® GmbH benadrukt dat het geen producten verkoopt van de bedrijven Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber en alle andere drive-fabrikanten die worden genoemd op deze website. De producten die worden aangeboden door igus® zijn die van igus® B.V.