igusigus-icon-cart(0)

iglidur® J, Polysorb schijfveer

Standaard materiaal, kosten-effectief
iglidur® J, Polysorb schijfveer
igus-icon-lupe
iglidur® J, Polysorb schijfveer drawing
igus-icon-lupe
1 van 2
iglidur® J, Polysorb schijfveer
iglidur® J, Polysorb schijfveer drawing
  • Artikelnummer: JTEM-05
  • Materiaal: iglidur® J
  • Vorm: Belleville-ringen
  • Afmetingen:
    • d1 5.2 mm
    • d2 10 mm
  • Afmeting op maat maken
  • Productiemethode: Spuitgieten
  • Levensduur:

    Niet beschikbaar

    igus-icon-info-circle-gray
Materiaal specificaties:
  • iglidur® J: standaard materiaal voor vele toepassingen
  • Compensatie voor axiale speling en productietoleranties
  • Trillingsdempend
Totale prijs:

plus BTW en verzendkosten

loading...
igus-icon-lieferzeit-dot
Verzendklaar in 24-48 uur

What advantages do iglidur® Polysorb disc springs have?

Our Polysorb disc springs are made from iglidur® materials, which have various advantages:

  • Lubrication and maintenance-free thanks to solid lubricants contained in the material
  • Resistant to a wide range of chemicals and media
  • Low moisture absorption
  • Cost-effective

 

 

When do I use iglidur® Polysorb disc springs?

  • If flat spring characteristics are required, which are only possible with considerable effort for metal (slotted versions)
  • When compensating for axial play and manufacturing tolerances
  • With vibration compensation
  • With noise reduction
  • If an antimagnetic material is desired
  • For electrical and thermal insulation

 

When do I not use iglidur® Polysorb disc springs?

  • When constant spring forces are required over wide temperature ranges
  • If high spring forces are desired

 

What is a disc spring?

Disc springs are flat, conical discs that can be elastically deformed. They are used in designs that have a short spring travel. Due to their plate-shaped design, they can accommodate high loads and only deform slightly. They are used when a high force is to be exerted on a small area or when large spring force is required with a small spring travel.

 

The functions of a disc spring

They are an integral part of many machines and devices. They play a crucial role in absorbing and storing mechanical energy. When a force acts on the disc spring, it deforms and stores energy in the form of tension. When the strength weakens, it releases the stored energy and returns to its original form. It can be used alone or in a stack with other disc springs to achieve the desired spring force and spring characteristic.

 

The different areas of application for disc springs

Disc springs are used, among other things. in the automotive industry, where they are used in clutch and brake systems. In mechanical engineering, for example, they are used in CNC machines and ensure constant force to fasten workpieces in the chuck. They are also used in electrical engineering. Here they are used, for example, in electrical switches and relays.

 

iglidur Polysorb disc springs meet DIN 2093 and EN 16983

DIN 2093 has been replaced by a European standard EN 16983 with identical content. This standard specifies the quality requirements and dimensions for disc springs. iglidur Polysorb disc springs meet EN 16983 (formerly DIN 2093).

Weet u niet zeker of het past?

Advies

Ik beantwoord graag uw vragen persoonlijk

Nico Bleumer
Nico Bleumer

igus-icon-phone+31(0)78 - 654 47 77

Overleg en levering

Persoonlijk
Maandag t/m vrijdag: 8.00 - 17.00 uur
Op zaterdagen van: 8.00 uur - 12.00 uur
Online:
Chat-service
Maandag t/m vrijdag: 8.00 - 17.00 uur
Op zaterdagen van: 8.00 uur - 12.00 uur
Wat kunnen we voor u verbeteren? Geef ons uw feedback.

Over igus®

Diensten

Contact

Onze betalingsmethoden

  • Levering op rekening

    Volg ons

    • Instagram
    • LinkedIn
    • YouTube
    • Twitter

    Blijf op de hoogte en abonneer u hier gratis op de igus® nieuwsbrief.

    igus-icon-globeTaal:Nederlands|Land:Nederland

    The termen "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" en "yes" zijn wettelijk beschermde handelsmerken van igus® GmbH/Keulen in de Bondsrepubliek Duitsland en, indien van toepassing, in sommige andere landen. Dit is een niet-uitputtende lijst van handelsmerken (bijv. lopende handelsmerkaanvragen of geregistreerde handelsmerken) van igus GmbH of gelieerde ondernemingen van igus in Duitsland, de Europese Unie, de VS en/of andere landen of rechtsgebieden.

    igus® GmbH benadrukt dat het geen producten verkoopt van de bedrijven Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosch Rexroth, SEW, Siemens, Stöber en alle andere drive-fabrikanten die worden genoemd op deze website. De producten die worden aangeboden door igus® zijn die van igus® B.V.