Chainflex® video & vision engineering, bus technology

Chainflex® continuous flex cables have been tested inside Energy Chain® cable carriers over many millions of cycles. The range of cables for video and vision engineering includes FireWire, USB, Gig-E, glass fiber optic cables, and coaxial cables. The flexible cables are suitable for high stressing and can be used at high speeds and accelerations.

Chainflex® FireWire cable

FireWire cable  

TPE outer jacket

Oil resistant

Flame retardant

For the toughest of demands in digital camera technology

Minimum bend radius: 12.5 x d

Chainflex® USB cable

USB flexible cable  

TPE outer jacket

USB cable 2.0

Shielded

Oil resistant

Flame retardant

For use inside cable carriers in industrial environments

Minimum bend radius: 12.5 x d

Chainflex® GigE cable

GigE  flexible cable  

TPE outer jacket

Ethernet cable for industrial use

Shielded

Oil resistant

Flame retardant

Minimum bend radius: 12.5 x d

Chainflex® fiber optic cable

Glass fiber optic cable  

PUR outer jacket

Gradient glass fiber optic cable 50/125 µm, 62.5/125 µm

UV resistant

Halogen free

Oil resistant

Metal free

Minimum bend radius: 12.5 x cable diameter

CF ROBOT5 - fiber optic cable

Fiber optic robot cable  

TPE outer jacket

Oil resistant

Bio-oil resistant

UV resistant

Flexible even at cold temperatures

Hydrolysis and microbe resistant

Fiber optic cable for robotic applications with torsional movements

Minimum bend radius: 12.5 x d

CF KOAX1 - coax cable

Coax cable  

TPE outer jacket

75 Ω coax cable

Oil resistant

Bio-oil resistant

UV resistant

For maximum mechanical load requirements

Minimum bend radius: 10 x d

...No minimum order, 850 types from stock, no cutting costs*...

(* on up to 10 cuts of the same part number)

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Chainflex®Product OverviewProduct SelectorLifetime calculationPinout ConfiguratorPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration