Chainflex® 75 Ω continuous flex coaxial cables are for maximum mechanical load requirements and have been tested in Energy Chain® cable carriers over many millions of cycles.
Chainflex® coaxial cables are UV resistant and bio-oil resistant. They are available as 1- or 5-core cables.
TPE outer jacket
75 Ω coax cable
Oil resistant
Bio-oil resistant
UV resistant
For maximum mechanical load requirements
Minimum bend radius: 10 x d
(* on up to 10 cuts of the same part number)
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Chainflex®Product OverviewProduct SelectorLifetime calculationPinout ConfiguratorPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order