Machine in analysis laboratory for milk

secure guidance

This machine has the task of preparing containers with milk so that samples can be taken and the containers can then be fed back to the main conveyor belt. It is made out of two part systems: the water bath and the basic unit. The plastic containers, which are filled with milk, are first heated up in the water bath. The containers are then fed to the basic unit. The basic unit mixes the containers' contents, then opens all the lids so that milk can be taken for analysis purposes. Once the milk has been taken, all the containers are closed and fed back to the main conveyor belt. Various igus® plain bearings were used here for the guide system.

 
Markus Zitzelsperger, GFH GmbH, Deggendorf
More on applied products here
Further interesting applications from extremely diverse areas can be found here.
Go to manus® contest
igus® GmbH
Spicher Str. 1a
51147 Cologne
Germany

igus® contact+49 (0) 2203-9649-0Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

3D-CADOnline catalogProduct finder for linear tablesNews 2013System selection/
Lifetime calculation
VideosApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

Terms and Conditions Imprint General Information Data Privacy Protection Declaration