igubal® pressfit bearing KGLI, inch

Special properties:

Spherical ball and housing made from high-performance plastics

Easy to install

Compensates for misalignment

Corrosion resistant

Lightweight

Self-lubricating, maintenance-free

Pressfit bearing  
 
 

Spherical bearing KGLI

Part No.:
d1 [inch]:
Load data and dimensions [inch]
Order no. Maximum static
pressure load
Maximum tightening
torque
d1
E10
d2 B C Max.
rotatable
   
  Radial Axial By the spherical ball         Angle    
  [lbs] [lbs] [ft lbs] [Inch] [Inch] [Inch] [Inch]      
 KGLI-03 225 33.75 3.69 0.1900 0.5625 0.312 0.218 34° 2.21 USD 
 KGLI-04 337.5 56.25 7.38 0.2500 0.6562 0.375 0.25 30° 2.36 USD 
 KGLI-05 450 78.75 8.86 0.3125 0.7500 0.437 0.281 29° 2.49 USD 
 KGLI-06 630 90 14.76 0.3750 0.8125 0.5 0.312 25° 2.69 USD 
 KGLI-07 843.75 101.25 22.15 0.4375 0.9375 0.562 0.343 25° 3.17 USD 
 KGLI-08 956.25 112.5 25.84 0.5000 1.0625 0.625 0.39 25° 7.64 USD 
 KGLI-10 1192.5 168.75 29.53 0.6250 1.1875 0.75 0.5 23° 7.25 USD 
 KGLI-12 1912.5 191.25 40.6 0.7500 1.4375 0.875 0.593 23° 7.75 USD 
 KGLI-16 3060 562.5 47.98 1.0000 2.1250 1.375 1.005 23° 8.23 USD 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About igubal®Product OverviewProduct SelectorLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration