igubal® pressfit bearing WDGM, variable double joint with socket cup

 
 

Version A Version B Version C Version D

Special properties:

  • Socket cup M5, M6, M8 and M10
  • Individual center dimensions
  • Individual alignment of the bearing position
Step 1Configuration settings: WDGM - individual configuration

Step 1/5: Select the desired installation size.

Installation sizes:

Diameter 05 mm
Diameter 06 mm
Diameter 08 mm
Diameter 10 mm
Part No.:
d1:
Part. No. d1 d2 d3 X B h1 h2 Width across flats
S1
R Max.
pivoting angle
   
        Min.                
    [mm] [mm] [mm] [mm] [mm] [mm]     [°]    
 WDGM-05-XX (1) M5 12.8 8 74 10.8 4.6 19.2 SW8 6.4 23° Upon request 
 WDGM-06-XX (1) M6 14.8 10 80 12.3 6.1 23.5 SW9 7.4 25° Upon request 
 WDGM-08-XX (1) M8 19.3 12 80 16.2 5.9 29.5 SW12 9.7 24° Upon request 
 WDGM-10-XX (1) M10 24 14 90 20 7.9 36 SW14 12 25° Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Standard version in galvanized steel, suffix ES = stainless steel version. X = Version A,B,C(1) XX - Please enter the desired dimensions for XX in the comments field of your order.

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About igubal®Product OverviewProduct SelectorLifetime calculation3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration