For the success of a plain bearing solution, the shaft is normally as decisive as the bearing itself. With the iglide® PEP bearings, igus® takes a completely new trail highlighted by an enclosed and maintenance-free plain bearing concept.
Cost-effective plastic plain bearing system
Independent of shaft material
Independent of shaft surface
Protects expensive and sensitive shafts
Extraordinary wear resistance with light and slow movements.
Constantly low coefficients of friction
Simple installation
Absolute corrosion resistance
Delivered off the shelf
Maintenance-free plain bearings usually distinguish themselves by their ability to glide free of lubricants without any further additional layer on the shaft. In these systems it is obvious that shaft materials are as important as the bushings. igus® blazes a new trail with an enclosed and maintenance-free plain bearing concept.
iglide® PEP is an entirely novel lubricant-free plastic plain bearing system with an inner and outer ring. Special feature: The running partner is determined by the inner ring and for the first time, the material and surface finish of the shaft are insignificant. Even thread, rust or scratches do not affect the long-term reliable function. By the specification of the gliding partner and extensive series of tests, the long-term behavior of the bearing system can be precisely forecast. With the PEP polymer plain bearing, the inner ring rotates with the shaft like in ball bearings Relative movements of the shaft to the bearing are dispensed with. This protects the shaft surface from wear and saves costs. Another plus point: Even the most sensitive or unusual materials for the rotating shaft can be used with these new polymer bearings. The PEP polymer bearings are thereby absolutely free from material-dependent corrosion.
The wear test results are absolutely convincing with loads up to 725 psi (5 N/mm²). Here the PEP polymer bearings attain values that are virtually comparable with those of the most wear-resistant plastic-steel bearing systems. An exceedingly satisfying result when you consider the costs saved by dispensing with the otherwise essential surface treatment of the shaft. The constantly low friction-coefficient level is also an advantage for the user. As the glide partners are fixed by the defined system, their tribological data too are accurately predictable. The coefficients of friction of the lubricant-free bearing are not determined any more by the shaft materials or surface conditions. If necessary, the coefficients of friction can be further lowered by additional minimum lubrication. Detailed test information with a wide range of lubricants are available and can be had from igus® on request.
The installation of the PEP plain bearings is pretty simple and easy to implement. The bearings are designed for press-fit in an H7 tolerance bore. Subsequently the shaft is mounted and is seated firmly on the inner ring. The inner bearing is clipped on the outer ring. In this way the shaft can be removed without tightening the inner ring.
iglide® PEP bearings operate independent of the shaft material.
iglide® PEP bearings consists of an inner and outer bearing.
Figure 34.1: Wear tests of various material combinations, p = 108.75 psi (0.75 Mpa), v = 0.9843 in/s (0.3 m/s)
Figure 34.2: Wear of the iglide® PEP bearing dependent on the load, v = 0.9843 ft/s (0.3 m/s)
Dimensions according to ISO 3547-1 and special dimensions
|
Part No.: |
|
| d1 [inch]: | |
| d2 [inch]: | |
| Part no. | d1 | d2 | b1 | ||
|---|---|---|---|---|---|
| PEPSM-0610-10 | 0.24 | 0.39 | 0.39 | Upon request | ![]() |
| PEPSM-0812-12 | 0.31 | 0.47 | 0.47 | Upon request | ![]() |
| PEPSM-1014-12 | 0.39 | 0.55 | 0.47 | Upon request | ![]() |
| PEPSM-1216-15 | 0.47 | 0.63 | 0.59 | Upon request | ![]() |
| PEPSM-1620-20 | 0.63 | 0.79 | 0.79 | Upon request | ![]() |
| PEPSM-2023-20 | 0.79 | 0.91 | 0.79 | Upon request | ![]() |
| More about selected part: | |||||
3D-CAD
Sample request
PDF
Quote request
Price list
myCatalog
|
|||||
|
Part No.: |
|
| d1 [inch]: | |
| d2 [inch]: | |
| Part no. | d1 | d2 | b1 | ||
|---|---|---|---|---|---|
| PEPSI-0406-06 | 1/4 | 3/8 | 3/8 | Upon request | ![]() |
| PEPSI-0608-08 | 3/8 | 1/2 | 1/2 | Upon request | ![]() |
| PEPSI-0810-08 | 1/2 | 5/8 | 1/2 | Upon request | ![]() |
| PEPSI-1012-12 | 5/8 | 3/4 | 3/4 | Upon request | ![]() |
| PEPSI-1214-12 | 3/4 | 7/8 | 3/4 | Upon request | ![]() |
| PEPSI-1618-16 | 1 | 1 1/8 | 1 | Upon request | ![]() |
| More about selected part: | |||||
3D-CAD
Sample request
PDF
Quote request
Price list
myCatalog
|
|||||
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order