Woodworking machine

Sawdust and high temperatures


iglide® G300 plastic bushings cope with copious amounts of wood dust alongside high temperatures in this critical application in a new generation of woodworking machines.

As all igus® bearings, the iglide® G300 bushings are dry running, which is an indispensable feature considering the dusty environment in which they operate. They are also corrosion resistant.

iglide® bearings are cheaper than traditional metal roller bearing or ball roller guide alternatives. Maintenance is minimized, because the bearings are self-lubricating, and service life is increased, as the bearings are wear resistant.

More product information
More interesting application examples from other industries
Useful Links
igus® inc.
PO Box 14349
East Providence
R.I. 02914

For immediate assistance in North America:
Call 1 (800) 521 2747

E-mail us

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads

Terms and Conditions Imprint General Information Data Privacy Protection Declaration