Applications - "TwisterChain®" system

Circular motions with TwisterChain - The TwisterChain product line offers a large selection for circular motions. TwisterChain® applications are supplied with guide trough, which has the following advantages: guiding of the E-Chain®, reduced abrasion of the E-Chain®, optimum low-noise operation, rotation angle up to 520° (with special mounted parts). Modular assembly of the guide trough enables the use of a longer chain length, various bending radii and several turns.

The rugged design enables secure operation even in dirty/dusty environment.

 

TwisterChain® in continuous industrial use in 3-shift operation - Buckling arm robot - for welding applications, 420° rotary movement

 

Spiral, circular motions - Series TwisterChain®

 

TwisterChain® in a guide trough for rotary movements in a buckling arm robot

 

Stronger in the circle

Until recently, you could not purchase a solution anywhere in the world for this application.

Stronger in the circle    

X-ray robot

This newly developed X-ray robot presents a special challenge to Energy Chains®.

X-ray robot    

Multi-axis robot 3D chain

Due to the high degree of freedom from maintenance, all axes of a 6-axis robot were equipped with multi-dimensional energy chains® in the retrofit process.

Multi-axis robot 3D chain    
Further interesting applications from extremely diverse areas can be found here.