System E6 Cable Carrier Applications

The low noise cable carrier design


System E6 cable carriers are wear resistant and extremely low noise. They are suitable for both cleanroom and ESD applications.

Application examples:

High-speed sheet feeding

igus® cable carriers used on high-speed sheet feeder

High-speed sheet feeding    

Cleanroom technology

Cable carriers for cleanroom put to the test

Cleanroom technology    

Multi-spindle machining center

E6 used in direct-drive technology

Multi-spindle machining center    
More application examples:
Cable carrier on digital printer

System E6 cable carrier system quickly moves cables and ink tubes back and forth in this digital printer, with extremely low noise levels. Load: 4.4 lbs, speed: 6/6 ft/s, acceleration: 65.6 ft/s2, 6,050 cycles per day.

 
E6 on automatic extraction system

System E6 on an automatic-extraction system. The tool opens, grips on and closes: all in 0.25 seconds. Speeds = 26.2 ft/s, Accelerations = 257.5 ft/s2.

 
cable carrier for robot

System E6 cable carrier mounted horizontally and vertically on a portal robot. Reduced noise and vibrations.

 
Nested E6 cable carriers

Nested E6 cable carriers. Reduced vibration and improved accuracy.

 
E6 cable carrier on extraction robot

System E6 cable carriers on a CD cover extraction robot at accelerations of 257.5 ft/s².

 

Cable carrier applications

Energy Chain® application examples by industry and cable carrier design.

Cable carrier applications    

Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)

myigus myCatalog
No minimum order
On-site and telephone support Delivery from 24h* Free samples

About Energy Chains®Product OverviewProduct Selector3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesAssembly InstructionsVideosTechTalk Design Advice SeriesDownloads

More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order

Terms and Conditions Imprint General Information Data Privacy Protection Declaration