Plastic bushings are used more and more in traditional organ building, where each organ is unique.
One workshop making traditional musical instruments uses plastic bushings for every pivoting and oscillating movement - as well as for every friction point - on its organs. The technical and economic benefits keep the workshop's customers satisfied.
iglide® J plastic bushings are extremely low wear when partnered with a wide range of shaft materials. They are also vibration dampening, chemical resistant and absorb very little moisture. These low-cost bushings have a low coefficient of friction, are dry running, and are particularly well suited to soft shafts. No disturbing rattling noises can be heard at all. The plastic bushings operate seamlessly despite the constantly fluctuating environmental conditions in a church, for example. Moreover, the bearings are lubrication-free, so any kind of maintenance regime can be completely dispensed with.
Bearings are used throughout the entire organ.
igubal® plastic rod end bearings and clevis joints are completely lubrication-free and are often used in traditional organ building. The plastic bearings are installed dry and do not need to be impregnated with oil. They have excellent vibration dampening properties and are insensitive to dirt and dust. They are lightweight and save purchasing and maintenance costs.
igubal® clevis joint bearings encased in wooden housings
The reduced installation time factor helps reduce costs. Moreover, the bearings offer a longer service life.
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order