"Plastic parts with three components are injected in two adjacent injection-molding machines. Between the two machines is located the bonding station. The basic components are attached here. With the pivot-mounted change gripper, the viewing window is transferred from the tray to the pivot supports in the injection cycle. The pivot arm mounted with the igus® bearings GFM-151824-32 bonds the viewing window in the base components. With the simple plug-in installation and the adjustable collar, it was possible to abandon the highly complex bonding mechanism. ”
Bernd Weiskopf, Produtek Weiskopf, Bergrothenfels
igus® contact+49 (0) 2203-9649-0Send e-mail to igus®
myigus myCatalog3D-CADOnline catalogNews 2013Product finder plain bearingsProduct finder piston ringsProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition
Terms and Conditions Imprint General Information Data Privacy Protection Declaration