REICH ANLAGENBAU GmbH & Co. KG

Conveyor systems for the food industry
 
 

By the igubal® pillow block bearing, the problematic topics of abrasion, corrosion, high service life (2 years in continuous operation), resistance against cleaners as well as maintenance were solved in one sweep. Deciding criteria that speak well for application in the food sector.



Part No. Max. stat. Max. stat. Max. tightening torque
  Tensile load Axial pressure load for oblong holes
igubal® KSTM-20 4700 N 2500 N 10,5 mm

More on applied products here
Further interesting applications from extremely diverse areas can be found here.
igus® GmbH
Spicher Str. 1a
51147 Cologne
Germany

igus® contact+49 (0) 2203-9649-0Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

Product finder3D-CADOnline catalogNews 2013Lifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

Terms and Conditions Imprint General Information Data Privacy Protection Declaration