igubal® spherical bearings as insulating components in current consumers of the subway. Here the pivoting and linear movements are implemented through maintenance- and corrosion-free high-performance polymers.
| Part No. | Max. stat. radial | Max. stat. axial | Max. tightening torque |
|---|---|---|---|
| pressure load | pressure load | By the spherical ball | |
| igubal® KGLM-22 | 11700 N | 2600 N | 60 Nm |
igus® contact+49 (0) 2203-9649-0Send e-mail to igus®
myigus myCatalogProduct finder3D-CADOnline catalogNews 2013Lifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload
Terms and Conditions Imprint General Information Data Privacy Protection Declaration