Replace die-cut rings - for example - with an iglide® piston ring quickly and easily. igus® offers piston rings in various iglide® materials as a slip-in solution for different application parameters.
Advantages
Easy to assemble
Low cost
More wear resistant than PTFE rings or other composite rings
Higher load capacity
Defined dimensions
No rough/jagged edges
No special jigs/fixtures required
| Part Number | Inner diameter |
Outer diameter |
Piston ring Width |
Gap width |
Gap Tolerance |
Split angel |
||
|---|---|---|---|---|---|---|---|---|
| d1 [mm] |
d2 [mm] |
b1;(h13) | ±mm | [°] | ||||
| JPRM-1012-054 | 10 | 12 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-1214-054 | 12 | 14 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-1416-054 | 14 | 16 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-1618-054 | 16 | 18 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-2023-054 | 20 | 23 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-2528-054 | 25 | 28 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-3034-054 | 30 | 34 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-3539-054 | 35 | 39 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-4044-054 | 40 | 44 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-4550-054 | 45 | 50 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-5055-054 | 50 | 55 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-6065-054 | 60 | 65 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| JPRM-7075-054 | 70 | 75 | 5.4 | 2.5 | 0.5 | 20 | Upon request | ![]() |
| More about selected part: | ||||||||
3D-CAD
Sample request
PDF
Quote request
Price list
myCatalog
|
||||||||
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About iglide®Product OverviewProduct SelectorLifetime calculationPlastic bushings vs. bronze bearings3D-CAD libraryPart No. searchRequest a quoteCatalog/sample requestEmail the product expertShaftsApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order