Installation: right (R) or left (L) of guide carriage
Measuring system: Magnetic with magnetic tape 10 x 1.4 mm
Resolution: 0.1 mm
Accuracy: + /- (0.1 + 0.01 x measured length [m]) mm
Service life: 5 years powered 100% of the time
Operating temperature: 32°F to 140°F
Display: LCD
Repeat accuracy: +- 1 digit
Absolute and incremental measuring method
Suitable for cleanrooms and ESD applications.