Indoor and outdoor cranes
These indoor cranes work in very high temperatures, while the outdoor cranes withstand severe coastal weather.

igus® developed Chainflex® continuous flex cables in the 1980s after an increase in the demands of automation technology meant guided cables often failed, despite the cable carrier continuing to function perfectly.
In some cases, failures caused by "corkscrews" and core ruptures brought entire production lines to a halt and resulted in high costs.
In order to find a solution to this unsatisfactory situation for its customers, igus® decided to take the initiative and create unique cable-design principles to help prevent machine downtimes in factories throughout the world.
These indoor cranes work in very high temperatures, while the outdoor cranes withstand severe coastal weather.
Chainflex® continuous-flex cables eliminated problems with cable breakage.
Since switching to Chainflex® continuous-flex CF9 and CF10 control cables, service life has dramatically increased.
Temperature-resistant cables and cable carriers mean the larger-than-life size LED screen at Victory Plaza in Dallas functions despite heat, sun, rain and snow.
FLIZZ® cable carrier system including and Chainflex® cables instead of a cable drum. Smooth operation at this sewage treatment plant since 2000.
Chainflex® CF98 control cables used in the pneumatically operated passenger doors on subway trains.
Chainflex® CF98 used in stacking unit for phosphorous screens
These roller cable carriers and Chainflex® cables operate despite extreme conditions in this compost plant
Chainflex® control cables have to be flexible enough to cope with 14-hour work days on this leather-cutting machine.
Pre-assembled ReadyChain® cable carriers for woodworking machinery.
This machining center uses seven cable carrier systems, two of which are fully pre-assembled ReadyChains®.
12 ship-to-shore cranes in Asia equipped with Energy Chain® cable carriers and Chainflex® cables
Micro FLIZZ®: Quick and neat cable carrier system for high-speed roller door, including Chainflex® cables
Application of cable carriers and continuous-flex cables in tile factory
Pre-harnessed cable carriers and cables for automated machinery
ReadyChain® pre-harnessed cable carriers with Chainflex® cables: from special design to standard model
ReadyChain® cable carrier systems using in a machining center
This company decided to use pre-assembled ReadyChain® cable carriers in a new machine tool series.
Close to 1,500 ft (441 m) travel and loads up to 2.5 tons on a ship-unloading crane in Malaysia.
Wind and weather proof, Energy Chain® cable carrier and Chainflex® cables on a ship loader at the Baltic Sea port of Wismar.
Triflex® R multi-axis cable carriers and Chainflex® cables are used on this robot handling system for circuit board handling in a clean room environment.
This OpenHydro tidal turbine generates electrical power through the inflow and outflow of water.
Very high accelerations proved an enormous challenge for the design engineers of this robot.
Cable carriers and continuous-flex cables for belt-driven automatic gates
This drill is used in extremely demanding offshore environments and uses continuous-flex cables from igus®
Dismantling tool for nuclear power plant decommissioning
Touch-free car wash uses System E4/4 cable carriers and Chainflex® CF140 US cables.
Energy Chain® application examples by industry and cable carrier design.
Subscribe to
e-newsletter
Contacts in your location (can be on-site within 24-48 hours)
About Chainflex®Product OverviewProduct SelectorLifetime calculationPinout ConfiguratorPart No. searchRequest a quoteCatalog/sample requestEmail the product expertApplication examplesVideosTechTalk Design Advice SeriesDownloads
More than 100,000 products available! Open Mon-Fri 8:00 am - 8:00 pm EST.
No minimum order