System for bending profiles in 3D

Plastic bends metal

Gold manus® 2009

The jury awarded the 2009 golden manus® to the Institut für Umformtechnik und Leichtbau at Dortmund Technical University. The submitted application is a system for bending metal profiles three-dimensionally. A new production procedure is used, which above all offers benefits with asymmetrical profile cross-sections. This avoids the typical turning of the cross-section during the bending process by swapping it with a twisting moment. The bending accuracy is also very high with this application.
The problem of the high loads on forming machines and the deformations caused by this was technically solved in the best way by using polymer plain bearings. The high strength and low-wear plain bearings, unlike with bearing bronze, even withstand bearing end pressure caused by bowing under load. With bearing diameters of up to 850 mm there is also a cost benefit compared to roller bearings.

 
 
 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.

Winner of manus® 2009

manus® Silver: Secure under high forces

Secure under high forces: maintenance-free plain bearings made of iglidur® Z can withstand extreme loads.

manus® Silver: Secure under high forces    

manus® Bronze: Over 170,000 Euro of benefits

Over 170,000 Euro of benefits were able to be achieved by using polymer plain bearings

manus® Bronze: Over 170,000 Euro of benefits    
Go to manus® contest
igus® GmbH
Spicher Str. 1a
51147 Cologne
Germany

igus® contact+49 (0) 2203-9649-0Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

3D-CADOnline catalogNews 2013Product finder plain bearingsProduct finder piston ringsProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

Terms and Conditions Imprint General Information Data Privacy Protection Declaration